Prezentarea rezultatelor de la 51 la 60 din 66

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G3/4

Articol:8259303.9150.00000
Operation:2/2
Port size:G3/4
Voltage:No coil
Function:NC
Coil code:9150

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G1/2

Articol:8259217.9154.23049
Operation:2/2
Port size:G1/2
Voltage:24Vac 40/60Hz
Function:NO
Coil code:9154

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G1/2

Articol:8259217.9151.02400
Operation:2/2
Port size:G1/2
Voltage:24Vdc
Function:NO
Coil code:9151

2/2 Way Diaphragm Valves with Click-On Coils

Articol:8259203.9191.23049
Operation:2/2
Port size:G1/2
Voltage:230Vac 40/60Hz
Function:NC
Coil code:9191

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1/2

Articol:8259203.9150.00000
Operation:2/2
Port size:G1/2
Voltage:No coil
Function:NC
Coil code:9150

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G1/2

Articol:8259201.9154.02449
Operation:2/2
Port size:G1/2
Voltage:24Vac 40/60Hz
Function:NO
Coil code:9154

2/2 Way Diaphragm Valves with Click-On Coils

Articol:8259200.9191.23049
Operation:2/2
Port size:G1/2
Voltage:230Vac 40/60Hz
Function:NC
Coil code:9191

2/2 Way Diaphragm Valves with Click-On Coils

Articol:8259200.9191.02400
Operation:2/2
Port size:G1/2
Voltage:24Vdc
Function:NC
Coil code:9191

2/2 Way Diaphragm Valves with Click-On Coils

Articol:8259200.9151.11000
Operation:2/2
Port size:G1/2
Voltage:110Vdc
Function:NC
Coil code:9151

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G3/8

Articol:8259114.9151.02400
Operation:2/2
Port size:G3/8
Voltage:24Vdc
Function:NC
Coil code:9151
Prezentarea rezultatelor de la 51 la 60 din 66