Prezentarea rezultatelor de la 51 la 60 din 175

Refine results

Drain type

Range

Valva de pornire lenta Excelon Plus, G1/4, 3-10 bar, actionata electric

Articol:P82F-2GT-PAN
Actuation:Solenoid
Port size:1/4" PTF
Voltage:110Vac

Excelon Plus General Purpose Filter, 1/4" NPT, 40 µm filter, automatic drain

Articol:F82G-2AN-AP3
Port size:1/4" PTF
Drain type:Auto drain
Filter element:40,00 µm
Material - Bowl:Guarded Polycarbonate

Excelon Plus Reverse Flow Regulator, 1/4" NPT, 0.7-17 bar

Articol:R82R-2AT-RSN
Port size:1/4" PTF
Outlet pressure adjustment:0.7 ... 17 bar
Gauge:Without

Excelon Plus Reverse Flow Regulator, 1/4" NPT, 0.7-17 bar, integrated gauge

Articol:R82R-2AT-RSG
Port size:1/4" PTF
Outlet pressure adjustment:0.7 ... 17 bar
Gauge:Integrated Gauge

Excelon Plus Reverse Flow Regulator, 1/4" NPT, 0.3-10 bar, integrated gauge

Articol:R82R-2AK-RMG
Port size:1/4" PTF
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Integrated Gauge

Excelon Plus Reverse Flow Regulator, 1/4" NPT, 0.3-4 bar

Articol:R82R-2AK-RFN
Port size:1/4" PTF
Outlet pressure adjustment:0.3 ... 4 bar
Gauge:Without

Excelon Plus Reverse Flow Regulator, 1/4" NPT, 0.3-4 bar, integrated gauge

Articol:R82R-2AK-RFG
Port size:1/4" PTF
Outlet pressure adjustment:0.3 ... 4 bar
Gauge:Integrated Gauge

Excelon Plus Vapour Removal Filter, 1/4" NPT

Articol:F82V-2AN-EPA
Port size:1/4" PTF
Material - Bowl:Guarded Polycarbonate

Excelon Plus Vapour Removal Filter, 1/4" NPT

Articol:F82V-2AN-EDA
Port size:1/4" PTF
Material - Bowl:Aluminium

Excelon Plus General Purpose Filter, 1/4" NPT, 5 µm filter, manual drain

Articol:F82G-2AN-QP1
Port size:1/4" PTF
Drain type:Manual
Filter element:5,00 µm
Material - Bowl:Guarded Polycarbonate
Prezentarea rezultatelor de la 51 la 60 din 175