Prezentarea rezultatelor de la 31 la 40 din 79

Olympian Plus micro fog lubricator, G1, closed bowl

Articol:L68M-8GP-EUN
Port size:G1
Drain type:Closed bowl
Material - Bowl:Aluminium

Olympian Plus general purpose pressure regulator, G1, 0.3-4 bar, without gauge

Articol:R68G-8GK-RFN
Port size:G1
Outlet pressure adjustment:0.3 ... 4 bar
Gauge:Without

Olympian Plus general purpose filter, G1, manual drain, 40µm filter element

Articol:F68G-8GD-MR3
Port size:G1
Drain type:Manual
Filter element:40,00 µm
Material - Bowl:Aluminium

Olympian Plus general purpose pressure regulator, G1, 0.7-17 bar, without gauge

Articol:R68G-8GT-RSN
Port size:G1
Outlet pressure adjustment:0.7 ... 17 bar
Gauge:Without

Olympian Plus filter/regulator, G1, 0.4-8 bar, automatic drain, 40µm filter element, without gauge

Articol:B68G-8GK-AR3-NLN
Port size:G1
Drain type:Auto drain
Filter element:40,00 µm
Material - Bowl:Aluminium
Outlet pressure adjustment:0.4 ... 8 bar
Gauge:Without

Olympian Plus high flow oil removal filter, G1, manual drain, 0,01µm filter element

Articol:F68H-8GD-MU0
Port size:G1
Drain type:Manual
Material - Bowl:Aluminium

Olympian Plus general purpose pressure regulator, G1, 0.4-8 bar, without gauge

Articol:R68G-8GK-NLN
Port size:G1
Outlet pressure adjustment:0.4 ... 8 bar
Gauge:Without

Olympian Plus soft start dump valve, G1, 3-10 bar, sol/spring operated

Articol:P68F-8GC-PFA
Actuation:Sol/Spring
Port size:G1
Voltage:24Vdc, 2W

Olympian Plus micro fog lubricator, G1, closed bowl

Articol:L68M-8GP-EUQ
Port size:G1
Drain type:Closed bowl
Material - Bowl:Aluminium

Olympian Plus combination unit (FRL), G1, automatic drain, 40µm filter element, without shut-off valve

Articol:BL68-805
Port size:G1
Drain type:Auto drain
Filter element:40,00 µm
Material - Bowl:Aluminium
Outlet pressure adjustment:0.4 ... 8 bar
Gauge:With
Prezentarea rezultatelor de la 31 la 40 din 79