Prezentarea rezultatelor de la 21 la 30 din 38

Olympian Plus general purpose filter, G1-1/2, manual drain, 40µm filter element

Articol:F68G-BGN-MR3
Port size:G1-1/2
Drain type:Manual
Filter element:40,00 µm
Material - Bowl:Aluminium

Olympian Plus general purpose filter, G1-1/2, automatic drain, 40µm filter element

Articol:F68G-BGD-AR3
Port size:G1-1/2
Drain type:Auto drain
Filter element:40,00 µm
Material - Bowl:Aluminium

Olympian Plus general purpose pressure regulator, G1-1/2, 0.4-8 bar, without gauge

Articol:R68G-BGK-NLN
Port size:G1-1/2
Outlet pressure adjustment:0.4 ... 8 bar
Gauge:Without

Olympian Plus oil fog lubricator, G1-1/2, closed bowl

Articol:L68C-BGP-EUN
Port size:G1-1/2
Drain type:Closed bowl
Material - Bowl:Aluminium

Olympian Plus general purpose pressure regulator, G1-1/2, 0.3-4 bar, without gauge

Articol:R68G-BGK-RFN
Port size:G1-1/2
Outlet pressure adjustment:0.3 ... 4 bar
Gauge:Without

Olympian Plus soft start dump valve, G1-1/2, 3-10 bar, sol/spring operated

Articol:P68F-BGD-PFA
Actuation:Sol/Spring
Port size:G1-1/2
Voltage:24Vdc, 2W

Olympian Plus general purpose pressure regulator, G1-1/2, 0.4-8 bar, without gauge

Articol:R68G-BGT-RLN
Port size:G1-1/2
Outlet pressure adjustment:0.4 ... 8 bar
Gauge:Without

Olympian Plus soft start dump valve, G1-1/2, 3-10 bar, sol/spring operated

Articol:P68F-BGH-NPN
Actuation:Sol/Spring
Port size:G1-1/2
Voltage:24Vdc, 4.5W

Olympian Plus soft start dump valve, G1-1/2, 3-10 bar, sol/spring operated

Articol:P68F-BGL-PPA
Actuation:Sol/Spring
Port size:G1-1/2
Voltage:24Vdc, 4.5W

Olympian Plus soft start dump valve, G1-1/2, 3-10 bar, sol/spring operated

Articol:P68F-BGL-PFA
Actuation:Sol/Spring
Port size:G1-1/2
Voltage:24Vdc, 2W
Prezentarea rezultatelor de la 21 la 30 din 38