Prezentarea rezultatelor de la 31 la 40 din 208

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGC-NNN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:No solenoid

Oil vapour removal filter

Articol:F64L-NNN-MR0
Port size:Without Yoke
Drain type:Manual
Material - Bowl:Zinc

Olympian Plus general purpose filter, without yoke, automatic drain, 5µm filter element

Articol:F68G-NND-AR1
Port size:Without Yoke
Drain type:Auto drain
Filter element:5,00 µm
Material - Bowl:Aluminium

Olympian Plus filter/regulator, without yoke, 0.3-10 bar, manual drain, 5µm filter element, without gauge

Articol:B64G-NNK-MD1-RMN
Port size:Without Yoke
Drain type:Manual
Filter element:5,00 µm
Material - Bowl:Aluminium
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without

Olympian Plus high flow oil removal filter, without yoke, manual drain, 0,01µm filter element

Articol:F64H-NND-MD0
Port size:Without Yoke
Drain type:Manual
Material - Bowl:Aluminium

Olympian Plus high flow oil removal filter, without yoke, automatic drain, 0,01µm filter element

Articol:F64H-NNN-AD0
Port size:Without Yoke
Drain type:Auto drain
Material - Bowl:Aluminium

Olympian Plus general purpose filter, without yoke, automatic drain, 40µm filter element

Articol:F68G-NNN-AM3
Port size:Without Yoke
Drain type:Auto drain
Filter element:40,00 µm
Material - Bowl:Aluminium

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P64F-NNL-PFA
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P64F-NND-NNN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:No solenoid

Olympian Plus coalescing filter, without yoke, manual drain, 0,01µm filter element

Articol:F64C-NND-MD0
Port size:Without Yoke
Drain type:Manual
Material - Bowl:Aluminium
Prezentarea rezultatelor de la 31 la 40 din 208