Prezentarea rezultatelor de la 51 la 59 din 59

Olympian Plus soft start dump valve, G1/2, 3-10 bar, sol/spring operated

Articol:P64F-4GC-PBA
Actuation:Sol/Spring
Port size:G1/2
Voltage:220/240Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, G1/2, 3-10 bar, sol/spring operated

Articol:P64F-4GC-PAA
Actuation:Sol/Spring
Port size:G1/2
Voltage:110/120Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, G1/2, 3-10 bar, sol/spring operated

Articol:P64F-4GC-NFA
Actuation:Sol/Spring
Port size:G1/2
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, G3/8, 3-10 bar, sol/spring operated

Articol:P64F-3GD-PFA
Actuation:Sol/Spring
Port size:G3/8
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, G3/8, 3-10 bar, sol/spring operated

Articol:P64F-3GC-PFN
Actuation:Sol/Spring
Port size:G3/8
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, G3/8, 3-10 bar, sol/spring operated

Articol:P64F-3GC-PFA
Actuation:Sol/Spring
Port size:G3/8
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, G3/8, 3-10 bar, sol/spring operated

Articol:P64F-3GC-PAN
Actuation:Sol/Spring
Port size:G3/8
Voltage:110/120Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, G1/4, 3-10 bar, sol/spring operated

Articol:P64F-2GC-PBN
Actuation:Sol/Spring
Port size:G1/4
Voltage:220/240Vac 50/60Hz, 4/2.5 VA
Prezentarea rezultatelor de la 51 la 59 din 59