Prezentarea rezultatelor de la 41 la 50 din 694

Refine results

Port size

Drain type

Range

Yoke assemblies

Articol:Y64A-6GA-N2N
Port size:G3/4

Yoke assemblies

Articol:Y64A-2GA-N2N
Port size:G1/4

Yoke assemblies

Articol:Y68A-8GN-N2N
Port size:G1

Olympian Plus general purpose filter, G1/2, automatic drain, 40µm filter element

Articol:F64G-4GN-AD3
Port size:G1/2
Drain type:Auto drain
Filter element:40,00 µm
Material - Bowl:Aluminium

Olympian Plus coalescing filter, without yoke, automatic drain, 0,01µm filter element

Articol:F68C-NND-AR0
Port size:Without Yoke
Drain type:Auto drain
Material - Bowl:Aluminium

Service kit R64G

Articol:R64G-KITR

Olympian Plus general purpose filter, without yoke, manual drain, 5µm filter element

Articol:F64G-NNN-MD1
Port size:Without Yoke
Drain type:Manual
Filter element:5,00 µm
Material - Bowl:Aluminium

Service kit L68M

Articol:L68M-KIT

Olympian Plus general purpose pressure regulator, without yoke, 0.3-4 bar, without gauge

Articol:R64G-NNK-RFN
Port size:Without Yoke
Outlet pressure adjustment:0.3 ... 4 bar
Gauge:Without

Olympian Plus general purpose filter, without yoke, automatic drain, 5µm filter element

Articol:F68G-NNN-AR1
Port size:Without Yoke
Drain type:Auto drain
Filter element:5,00 µm
Material - Bowl:Aluminium
Prezentarea rezultatelor de la 41 la 50 din 694