Prezentarea rezultatelor de la 41 la 50 din 82

Olympian Plus oil fog lubricator, G3/4, closed bowl

Articol:L68C-6GP-EUN
Port size:G3/4
Drain type:Closed bowl
Material - Bowl:Aluminium

Olympian Plus general purpose filter, G3/4, automatic drain, 5µm filter element

Articol:F68G-6GN-AR1
Port size:G3/4
Drain type:Auto drain
Filter element:5,00 µm
Material - Bowl:Aluminium

Olympian Plus general purpose filter, G3/4, automatic drain, 40µm filter element

Articol:F68G-6GD-AR3
Port size:G3/4
Drain type:Auto drain
Filter element:40,00 µm
Material - Bowl:Aluminium

Olympian Plus pressure relief valve, G3/4, 0.3-10 bar, without gauge

Articol:V68H-6GD-RMN
Port size:G3/4
Outlet pressure adjustment:1 ... 10 bar
Gauge:Without

Olympian Plus general purpose pressure regulator, G3/4, 0.3-4 bar, without gauge

Articol:R68G-6GK-RFN
Port size:G3/4
Outlet pressure adjustment:0.3 ... 4 bar
Gauge:Without

Olympian Plus soft start dump valve, G3/4, 3-10 bar, sol/spring operated

Articol:P68F-6GC-PFA
Actuation:Sol/Spring
Port size:G3/4
Voltage:24Vdc, 2W

Olympian Plus micro fog lubricator, G3/4, manual drain

Articol:L68M-6GP-MRQ
Port size:G3/4
Drain type:Manual
Material - Bowl:Aluminium

Olympian Plus general purpose pressure regulator, G3/4, 0.7-17 bar, without gauge

Articol:R64G-6GT-RSN
Port size:G3/4
Outlet pressure adjustment:0.7 ... 17 bar
Gauge:Without
Prezentarea rezultatelor de la 41 la 50 din 82