Prezentarea rezultatelor de la 21 la 30 din 1053

Medium

Shape

O/D Tube

Y Connector (unequal)

Articol:C00820604
Shape:Y

Stem Elbow

Articol:C00430800
O/D Tube:8 mm
O/D Stem:8.0
Shape:Elbow

Union elbow

Articol:C00400800
O/D Tube:8 mm
Shape:Elbow

Straight adaptor - male/taper

Articol:C01250618
Thread:R1/8
O/D Tube:6 mm
Shape:Straight

Union tee

Articol:C00601000
O/D Tube:10 mm
Shape:Tee

Stem reducer

Articol:C00230604
O/D Tube:4 mm
O/D Stem:6.0
Shape:Straight

90° Swivel Elbow Adaptor

Articol:C01471228
Thread:R1/4
O/D Tube:12 mm
Shape:Elbow

90° Swivel Elbow Adaptor

Articol:C01471028
Thread:R1/4
O/D Tube:10 mm
Shape:Elbow

90° Swivel Elbow Adaptor

Articol:C02470818
Thread:G1/8
O/D Tube:8 mm
Shape:Elbow

Banjo Flow Control (out) - parallel

Articol:C0K510405
Thread:M5
O/D Tube:4 mm
Shape:Banjo
Prezentarea rezultatelor de la 21 la 30 din 1053