Prezentarea rezultatelor de la 31 la 40 din 58

Compression Fittings, External Nut

Articol:430201600
O/D Tube:16 mm
Shape:Straight

90° Swivel Elbow Adaptor (extended)

Articol:C01541638
Thread:R3/8
O/D Tube:16 mm
Shape:Elbow

Fleetfit Vehicle Push-In Fittings

Articol:97413879
Standard:DIN 74324
Thread:M16x1.5
O/D Tube:16 mm
Shape:Elbow

Swivel Tee Adaptor - parallel

Articol:C02671648
Thread:G1/2
O/D Tube:16 mm
Shape:Tee

Compression Fittings, External Nut

Articol:431251668
Thread:R3/4
O/D Tube:16 mm
Shape:Straight

Polyurethane tubing

Articol:PU2-0516025C
O/D Tube:16 mm
Length:25 m
Colour:Blue

Polyurethane tubing

Articol:PU2-0016025C
O/D Tube:16 mm
Length:25 m
Colour:Natural

Compression Fittings, External Nut

Articol:432261668
Thread:G3/4
O/D Tube:16 mm
Shape:Straight

Compression Fittings, External Nut

Articol:432261648
Thread:G1/2
O/D Tube:16 mm
Shape:Straight

Nylon tubing

Articol:PA2-0116025C
Standard:DIN 74324
O/D Tube:16 mm
Length:25 m
Colour:Red
Prezentarea rezultatelor de la 31 la 40 din 58