Prezentarea rezultatelor de la 21 la 30 din 818

Fleetfit Vehicle Push-In Fittings

Articol:97450307
Standard:DIN 74324
O/D Tube:12 mm
Shape:Straight

Stem reducer

Articol:C00230604
O/D Tube:4 mm
O/D Stem:6.0
Shape:Straight

Pneufit Push-In Fittings

Articol:102251248
Thread:G1/2
O/D Tube:12 mm
Shape:Straight

Straight (int hex only), M5 Thread 5/32" OD

Articol:M022A0405
Thread:M5
O/D Tube:4 mm
Shape:Straight

Fleetfit Vehicle Push-In Fittings

Articol:97466655
Standard:DIN 74324
Thread:M16x1.5
O/D Tube:10 mm
Shape:Straight

Pneufit Push-In Fittings

Articol:101250818
Thread:R1/8
O/D Tube:8 mm
Shape:Straight

Plug

Articol:C00040800
O/D Tube:8 mm
Shape:Straight

Pneufit Push-In Fittings

Articol:102260628
Thread:G1/4
O/D Tube:6 mm
Shape:Straight

Pneufit Push-In Fittings

Articol:102251028
Thread:G1/4
O/D Tube:10 mm
Shape:Straight

Straight adaptor - male/parallel

Articol:C02251028
Thread:G1/4
O/D Tube:10 mm
Shape:Straight
Prezentarea rezultatelor de la 21 la 30 din 818