Prezentarea rezultatelor de la 31 la 40 din 47

Proportional pressure control valve

Articol:AC0100
Port size:1/4" NPT
output_pressure_imperial_pressure_psi_min_to_max_range:3 ... 15 psi

Proportional flow control valve

Articol:VP6010LJ661MB200
Port size:G1/4

Proportional pressure control valve

Articol:490100R
Port size:G1/4
output_pressure_imperial_pressure_psi_min_to_max_range:3 ... 15 psi

Proportional pressure control valve

Articol:VP5010BX411H00
Operation:3/2
Port size:Manifold
Output pressure:0 ... 10 bar

Proportional pressure control valve

Articol:EX14001BK4EE1
Port size:1/4" NPT
Output pressure:0.2 ... 1 bar

Proportional pressure control valve

Articol:492100R
Port size:G1/4
Output pressure:0.2 ... 1 bar

Proportional pressure control valve

Articol:VP1008BJ100A00
Port size:G1/4
Output pressure:0.2 ... 8 bar

Proportional pressure control valve

Articol:VP1004BJ100A00
Port size:G1/4
Output pressure:0.2 ... 4 bar

Proportional pressure control valve

Articol:VP5006PX411H00
Operation:3/2
Port size:Manifold
output_pressure_imperial_pressure_psi_min_to_max_range:0 ... 90 psi

Proportional pressure control valve

Articol:VP5002SBJ111H00
Operation:3/2
Port size:G1/4
Output pressure:0 ... 2 bar
Prezentarea rezultatelor de la 31 la 40 din 47