It offers exceptional performance, is compact and light-weight with no compromise on robustness, and is suitable for all industrial applications.
Safer, simpler and faster to service
Excelon® Plus has been designed with safety in mind. Tamper resistant features are built in as standard, with padlock features on both the shut-off valves and regulator. A rotating safety shut-off valve makes it easy to isolate the system with no reduction in performance; a unique double safety bowl lock, with an audible bowl clip plus a safety detent when pressurised, makes it impossible to remove the bowl when in use.
The new and improved filter maintenance system allows the filter element assembly to be removed with the bowl, enabling faster and cleaner servicing. It also features our unique Quikclamp system locking Excelon® Plus modules together.
With the new safety and functionality features and a compact and lightweight design with no compromise on robustness, Excelon® Plus helps keep customers’ marvellous machines running smoothly.