Prezentarea rezultatelor de la 1 la 10 din 185

Cylinder diameter

Material - Bearings

Port size

Stroke length

Range

RM/900 tie rod double acting cylinder, 6" diameter, 525mm stroke

Articol:RM/960/M/525
Operation:Double acting
Stroke length:525 mm
Port size:G1/2
Cylinder diameter:6"

RM/900 tie rod double acting cylinder, 2-1/2" diameter, 100mm stroke

Articol:RM/925/M/100
Operation:Double acting
Stroke length:100 mm
Port size:G3/8
Cylinder diameter:2-1/2"

RM/900 tie rod double acting cylinder, 2-1/2" diameter, 125mm stroke

Articol:RM/925/M/125
Operation:Double acting
Stroke length:125 mm
Port size:G3/8
Cylinder diameter:2-1/2"

RM/900 tie rod double acting cylinder, 1-3/4" diameter, 200mm stroke

Articol:RM/9175/M/200
Operation:Double acting
Stroke length:200 mm
Port size:G1/4
Cylinder diameter:1-3/4"

RM/900 tie rod double acting cylinder, 2-1/2" diameter, 75mm stroke

Articol:RM/925/M/75
Operation:Double acting
Stroke length:75 mm
Port size:G3/8
Cylinder diameter:2-1/2"

RM/900 tie rod double acting cylinder, 1-3/4" diameter, 100mm stroke

Articol:RM/9175/M/100
Operation:Double acting
Stroke length:100 mm
Port size:G1/4
Cylinder diameter:1-3/4"

RM/900 tie rod double acting cylinder, 2" diameter, 75mm stroke

Articol:RM/920/M/75
Operation:Double acting
Stroke length:75 mm
Port size:G1/4
Cylinder diameter:2"

RM/900 tie rod double acting cylinder, 5" diameter, 300mm stroke

Articol:RM/950/M/300
Operation:Double acting
Stroke length:300 mm
Port size:G1/2
Cylinder diameter:5"

RM/900 tie rod double acting cylinder, 3" diameter, 180mm stroke

Articol:RM/930/M/180
Operation:Double acting
Stroke length:180 mm
Port size:G3/8
Cylinder diameter:3"

RM/900 tie rod double acting cylinder, 4" diameter, 150mm stroke

Articol:RM/940/M/150
Operation:Double acting
Stroke length:150 mm
Port size:G3/8
Cylinder diameter:4"
Prezentarea rezultatelor de la 1 la 10 din 185