Prezentarea rezultatelor de la 11 la 20 din 186

Cylinder diameter

Standard

Port size

Stroke length

Range

ISO roundline double acting stainless steel cylinder, 20mm diameter, 200mm stroke

Articol:KM/8020/M/200
Operation:Double acting
Standard:ISO 6432
Stroke length:200 mm
Port size:G1/8
Cylinder diameter:20 mm

ISO roundline double acting stainless steel cylinder, 25mm diameter, 25mm stroke

Articol:KM/8025/MF/25
Operation:Double acting
Standard:ISO 6432
Stroke length:25 mm
Port size:G1/8
Cylinder diameter:25 mm

ISO roundline double acting stainless steel cylinder, 16mm diameter, 40mm stroke

Articol:KM/8016/MF/40
Operation:Double acting
Standard:ISO 6432
Stroke length:40 mm
Port size:M5
Cylinder diameter:16 mm

ISO roundline double acting stainless steel cylinder, 12mm diameter, 50mm stroke

Articol:KM/8012/M/50
Operation:Double acting
Standard:ISO 6432
Stroke length:50 mm
Port size:M5
Cylinder diameter:12 mm

ISO roundline double acting stainless steel cylinder, 25mm diameter, 75mm stroke

Articol:KM/8025/M/75
Operation:Double acting
Standard:ISO 6432
Stroke length:75 mm
Port size:G1/8
Cylinder diameter:25 mm

ISO roundline double acting stainless steel cylinder, 25mm diameter, 120mm stroke

Articol:KM/8025/M/120
Operation:Double acting
Standard:ISO 6432
Stroke length:120 mm
Port size:G1/8
Cylinder diameter:25 mm

ISO roundline double acting stainless steel cylinder, 25mm diameter, 250mm stroke

Articol:KM/8025/MF/250
Operation:Double acting
Standard:ISO 6432
Stroke length:250 mm
Port size:G1/8
Cylinder diameter:25 mm

ISO roundline double acting stainless steel cylinder, 25mm diameter, 350mm stroke

Articol:KM/8025/M/350
Operation:Double acting
Standard:ISO 6432
Stroke length:350 mm
Port size:G1/8
Cylinder diameter:25 mm

ISO roundline double acting stainless steel cylinder, 25mm diameter, 15mm stroke

Articol:KM/8025/M/15
Operation:Double acting
Standard:ISO 6432
Stroke length:15 mm
Port size:G1/8
Cylinder diameter:25 mm

ISO roundline double acting stainless steel cylinder, 25mm diameter, 30mm stroke

Articol:KM/8025/MF/30
Operation:Double acting
Standard:ISO 6432
Stroke length:30 mm
Port size:G1/8
Cylinder diameter:25 mm
Prezentarea rezultatelor de la 11 la 20 din 186