Prezentarea rezultatelor de la 41 la 50 din 1475

Cylinder diameter

Operation

Standard

Non-magnetic or magentic

Port size

Stroke length

Roundline double acting cylinder, 40mm diameter, 100mm stroke

Articol:RM/55441/M/100
Operation:Double acting
Stroke length:100 mm
Port size:G1/4
Cylinder diameter:40 mm

ISO tie rod double acting cylinder, 160mm diameter, 320mm stroke

Articol:RA/8160/M/320
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:320 mm
Port size:G3/4
Cylinder diameter:160 mm

ISO roundline double acting cylinder, 20mm diameter, 200mm stroke

Articol:RM/8021/M/200
Operation:Double acting
Standard:ISO 6432
Stroke length:200 mm
Port size:G1/8
Cylinder diameter:20 mm

ISO tie rod double acting cylinder, 200mm diameter, 400mm stroke

Articol:RA/8200/M/400
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:400 mm
Port size:G3/4
Cylinder diameter:200 mm

ISOLine™ profile single acting cylinder, 32mm diameter, 50mm stroke

Articol:PRA/803032/M/50
Operation:Single acting
Standard:ISO 15552
Stroke length:50 mm
Port size:G1/8
Cylinder diameter:32 mm

RM/900 tie rod double acting cylinder, 2-1/2" diameter, 40mm stroke

Articol:RM/925/40
Operation:Double acting
Stroke length:40 mm
Port size:G3/8
Cylinder diameter:2-1/2"

ISO tie rod double acting cylinder, 32mm diameter, 30mm stroke

Articol:RA/8032/M/30
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:30 mm
Port size:G1/8
Cylinder diameter:32 mm

ISO tie rod double acting cylinder, 160mm diameter, 400mm stroke

Articol:RA/8160/M/400
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:400 mm
Port size:G3/4
Cylinder diameter:160 mm

ISO tie rod double acting cylinder, 160mm diameter, 80mm stroke

Articol:RA/8160/M/80
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:80 mm
Port size:G3/4
Cylinder diameter:160 mm

Lintra Plus rodless cylinder, external guide, 25mm diameter, 350mm stroke

Articol:M/146125/M/350
Operation:Double acting
Stroke length:350 mm
Port size:G1/8
Cylinder diameter:25 mm
Prezentarea rezultatelor de la 41 la 50 din 1475