Prezentarea rezultatelor de la 31 la 40 din 1475

Cylinder diameter

Operation

Standard

Non-magnetic or magentic

Port size

Stroke length

ISO roundline double acting cylinder, 25mm diameter, 40mm stroke

Articol:RM/8026/M/40
Operation:Double acting
Standard:ISO 6432
Stroke length:40 mm
Port size:G1/8
Cylinder diameter:25 mm

Roundline double acting cylinder, 32mm diameter, 25mm stroke

Articol:RM/55433/M/25
Operation:Double acting
Stroke length:25 mm
Port size:G1/8
Cylinder diameter:32 mm

ISO roundline double acting stainless steel cylinder, 20mm diameter, 250mm stroke

Articol:KM/8021/M/250
Operation:Double acting
Standard:ISO 6432
Stroke length:250 mm
Port size:G1/8
Cylinder diameter:20 mm

ISO tie rod double acting cylinder, 160mm diameter, 200mm stroke

Articol:RA/8160/M/200
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G3/4
Cylinder diameter:160 mm

Integrated valve and actuator (IVAC), cleanline profile, 40mm diameter, 50mm stroke, 5/2 Sol/Sol

Articol:PRA/882040/MIB/M4/50
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:50 mm
Port size:G1/8
Cylinder diameter:40 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 40mm diameter, 100mm stroke, 5/2 Sol/Sol

Articol:PRA/882040/MIB/M4/100
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1/8
Cylinder diameter:40 mm
Voltage:24Vdc
Valve operation:5/2

Roundline double acting cylinder, 40mm diameter, 50mm stroke

Articol:RM/55441/M/50
Operation:Double acting
Stroke length:50 mm
Port size:G1/4
Cylinder diameter:40 mm

ISO roundline double acting cylinder, 20mm diameter, 125mm stroke

Articol:RM/8021/M/125
Operation:Double acting
Standard:ISO 6432
Stroke length:125 mm
Port size:G1/8
Cylinder diameter:20 mm

Roundline double acting cylinder, 40mm diameter, 160mm stroke

Articol:RM/55441/M/160
Operation:Double acting
Stroke length:160 mm
Port size:G1/4
Cylinder diameter:40 mm

ISO roundline double acting cylinder, 20mm diameter, 250mm stroke

Articol:RM/8021/M/250
Operation:Double acting
Standard:ISO 6432
Stroke length:250 mm
Port size:G1/8
Cylinder diameter:20 mm
Prezentarea rezultatelor de la 31 la 40 din 1475