Integrated valve and actuator (IVAC), industrial profile, 50mm diameter, 125mm stroke, 5/2 Sol/Spring

Articol:PRA/862050/MIR/213A/125
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:125 mm
Port size:G1/8
Cylinder diameter:50 mm
Voltage:24Vdc
Connector type:DIN EN 175301-803 Form C
Valve operation:5/2