Prezentarea rezultatelor de la 1 la 10 din 108

Cylinder diameter

Operation

Material - Bearings

Stroke length

Range

Air bellow, single acting, 8" diameter, 75mm stroke

Articol:M/31081
Operation:Single acting
Stroke length:75 mm
Port size:G1/2
Nominal diameter:8"
Number of convolutions:1

Air bellow, single acting, 12" diameter, 225mm stroke

Articol:M/31122
Operation:Single acting
Stroke length:225 mm
Port size:G1/2
Nominal diameter:12"
Number of convolutions:2

Air bellow, single acting, 16" diameter, 315mm stroke

Articol:M/31162
Operation:Single acting
Stroke length:315 mm
Port size:G1/2
Nominal diameter:16"
Number of convolutions:2

Air bellow, single acting, 8" diameter, 175mm stroke

Articol:M/31082
Operation:Single acting
Stroke length:175 mm
Port size:G1/2
Nominal diameter:8"
Number of convolutions:2

Air bellow, single acting, 16" diameter, 430mm stroke

Articol:M/31163
Operation:Single acting
Stroke length:430 mm
Port size:G1/2
Nominal diameter:16"
Number of convolutions:3

Air bellow, single acting, 10" diameter, 330mm stroke

Articol:M/31103
Operation:Single acting
Stroke length:330 mm
Port size:G1/2
Nominal diameter:10"
Number of convolutions:3

Air bellow, single acting, 12" diameter, 100mm stroke

Articol:M/31121
Operation:Single acting
Stroke length:100 mm
Port size:G1/2
Nominal diameter:12"
Number of convolutions:1

Air bellow, single acting, 14-1/2" diameter, 265mm stroke

Articol:M/31142
Operation:Single acting
Stroke length:265 mm
Port size:G1/2
Nominal diameter:14-1/2"
Number of convolutions:2

Air bellow, single acting, 6" diameter, 55mm stroke

Articol:PM/31061
Operation:Single acting
Stroke length:55 mm
Port size:G1/2
Nominal diameter:6"
Number of convolutions:1

Air bellow, single acting, 6" diameter, 55mm stroke

Articol:M/31061
Operation:Single acting
Stroke length:55 mm
Port size:G1/2
Nominal diameter:6"
Number of convolutions:1
Prezentarea rezultatelor de la 1 la 10 din 108