Prezentarea rezultatelor de la 21 la 30 din 30

Categories

Port size

Stroke length

Nominal diameter

Number of convolutions

  • 1 (11)
  • 2 (12)
  • 3 (7)

Range

Air bellow, single acting, 10" diameter, 225mm stroke

Articol:M/31102
Operation:Single acting
Stroke length:225 mm
Port size:G1/2
Nominal diameter:10"
Number of convolutions:2

Air bellow, single acting, 2-3/4" diameter, 65mm stroke

Articol:PM/31023
Operation:Single acting
Stroke length:65 mm
Port size:G1/4
Nominal diameter:2-3/4"
Number of convolutions:3

Air bellow, single acting, 6" diameter, 115mm stroke

Articol:M/31062
Operation:Single acting
Stroke length:115 mm
Port size:G1/2
Nominal diameter:6"
Number of convolutions:2

Air bellow, single acting, 4-1/2" diameter, 80mm stroke

Articol:PM/31042
Operation:Single acting
Stroke length:80 mm
Port size:G3/8
Nominal diameter:4-1/2"
Number of convolutions:2

Air bellow, single acting, 4-1/2" diameter, 100mm stroke

Articol:PM/31043
Operation:Single acting
Stroke length:100 mm
Port size:G3/8
Nominal diameter:4-1/2"
Number of convolutions:3

Air bellow, single acting, 6" diameter, 115mm stroke

Articol:PM/31062
Operation:Single acting
Stroke length:115 mm
Port size:G1/2
Nominal diameter:6"
Number of convolutions:2

Air bellow, single acting, 8" diameter, 185mm stroke

Articol:PM/31082
Operation:Single acting
Stroke length:185 mm
Port size:G3/4
Nominal diameter:8"
Number of convolutions:2

Air bellow, single acting, 2-3/4" diameter, 45mm stroke

Articol:PM/31022
Operation:Single acting
Stroke length:45 mm
Port size:G1/4
Nominal diameter:2-3/4"
Number of convolutions:2

Air bellow, single acting, 12" diameter, 330mm stroke

Articol:M/31123
Operation:Single acting
Stroke length:330 mm
Port size:G1/2
Nominal diameter:12"
Number of convolutions:3

Air bellow, single acting, 4-1/2" diameter, 190mm stroke

Articol:PM/31063
Operation:Single acting
Stroke length:190 mm
Port size:G3/8
Nominal diameter:4-1/2"
Number of convolutions:3
Prezentarea rezultatelor de la 21 la 30 din 30