Prezentarea rezultatelor de la 1 la 10 din 30

Categories

Port size

Stroke length

Nominal diameter

Number of convolutions

  • 1 (11)
  • 2 (12)
  • 3 (7)

Range

Air bellow, single acting, 8" diameter, 75mm stroke

Articol:M/31081
Operation:Single acting
Stroke length:75 mm
Port size:G1/2
Nominal diameter:8"
Number of convolutions:1

Air bellow, single acting, 12" diameter, 225mm stroke

Articol:M/31122
Operation:Single acting
Stroke length:225 mm
Port size:G1/2
Nominal diameter:12"
Number of convolutions:2

Air bellow, single acting, 16" diameter, 315mm stroke

Articol:M/31162
Operation:Single acting
Stroke length:315 mm
Port size:G1/2
Nominal diameter:16"
Number of convolutions:2

Air bellow, single acting, 4-1/2" diameter, 40mm stroke

Articol:PM/31041
Operation:Single acting
Stroke length:40 mm
Port size:G3/8
Nominal diameter:4-1/2"
Number of convolutions:1

Air bellow, single acting, 12" diameter, 105mm stroke

Articol:PM/31121
Operation:Single acting
Stroke length:105 mm
Port size:G3/4
Nominal diameter:12"
Number of convolutions:1

Air bellow, single acting, 8" diameter, 175mm stroke

Articol:M/31082
Operation:Single acting
Stroke length:175 mm
Port size:G1/2
Nominal diameter:8"
Number of convolutions:2

Air bellow, single acting, 16" diameter, 430mm stroke

Articol:M/31163
Operation:Single acting
Stroke length:430 mm
Port size:G1/2
Nominal diameter:16"
Number of convolutions:3

Air bellow, single acting, 8" diameter, 95mm stroke

Articol:PM/31081
Operation:Single acting
Stroke length:95 mm
Port size:G3/4
Nominal diameter:8"
Number of convolutions:1

Air bellow, single acting, 2-3/4" diameter, 20mm stroke

Articol:PM/31021
Operation:Single acting
Stroke length:20 mm
Port size:G1/4
Nominal diameter:2-3/4"
Number of convolutions:1

Air bellow, single acting, 10" diameter, 330mm stroke

Articol:M/31103
Operation:Single acting
Stroke length:330 mm
Port size:G1/2
Nominal diameter:10"
Number of convolutions:3
Prezentarea rezultatelor de la 1 la 10 din 30