Prezentarea rezultatelor de la 1 la 7 din 7

Air bellow, single acting, 12" diameter, 225mm stroke

Articol:M/31122
Operation:Single acting
Stroke length:225 mm
Port size:G1/2
Nominal diameter:12"
Number of convolutions:2

Air bellow, single acting, 16" diameter, 315mm stroke

Articol:M/31162
Operation:Single acting
Stroke length:315 mm
Port size:G1/2
Nominal diameter:16"
Number of convolutions:2

Air bellow, single acting, 8" diameter, 175mm stroke

Articol:M/31082
Operation:Single acting
Stroke length:175 mm
Port size:G1/2
Nominal diameter:8"
Number of convolutions:2

Air bellow, single acting, 14-1/2" diameter, 265mm stroke

Articol:M/31142
Operation:Single acting
Stroke length:265 mm
Port size:G1/2
Nominal diameter:14-1/2"
Number of convolutions:2

Air bellow, single acting, 10" diameter, 225mm stroke

Articol:M/31102
Operation:Single acting
Stroke length:225 mm
Port size:G1/2
Nominal diameter:10"
Number of convolutions:2

Air bellow, single acting, 6" diameter, 115mm stroke

Articol:M/31062
Operation:Single acting
Stroke length:115 mm
Port size:G1/2
Nominal diameter:6"
Number of convolutions:2

Air bellow, single acting, 6" diameter, 115mm stroke

Articol:PM/31062
Operation:Single acting
Stroke length:115 mm
Port size:G1/2
Nominal diameter:6"
Number of convolutions:2
Prezentarea rezultatelor de la 1 la 7 din 7