Prezentarea rezultatelor de la 1 la 10 din 56

Cylinder diameter

Non-magnetic or magentic

Stroke length

Sprung in or Sprung out

Air bellow, single acting, 2-3/4" diameter, 20mm stroke

Articol:PM/31021
Operation:Single acting
Stroke length:20 mm
Port size:G1/4
Nominal diameter:2-3/4"
Number of convolutions:1

Clamping single acting cylinder, 63mm diameter, 10mm stroke

Articol:M/50163/10
Operation:Single acting
Stroke length:10 mm
Port size:G1/4
Cylinder diameter:63 mm

Air bellow, single acting, 2-3/4" diameter, 65mm stroke

Articol:PM/31023
Operation:Single acting
Stroke length:65 mm
Port size:G1/4
Nominal diameter:2-3/4"
Number of convolutions:3

Clamping single acting cylinder, 63mm diameter, 25mm stroke

Articol:M/50163/25
Operation:Single acting
Stroke length:25 mm
Port size:G1/4
Cylinder diameter:63 mm

Clamping single acting cylinder, 50mm diameter, 10mm stroke

Articol:M/50150/10
Operation:Single acting
Stroke length:10 mm
Port size:G1/4
Cylinder diameter:50 mm

Clamping single acting cylinder, 50mm diameter, 25mm stroke

Articol:M/50150/25
Operation:Single acting
Stroke length:25 mm
Port size:G1/4
Cylinder diameter:50 mm

ISOLine™ profile single acting cylinder, 50mm diameter, 50mm stroke

Articol:PRA/801050/M/50
Operation:Single acting
Standard:ISO 15552
Stroke length:50 mm
Port size:G1/4
Cylinder diameter:50 mm

ISOLine™ profile single acting cylinder, 40mm diameter, 100mm stroke

Articol:PRA/801040/M/100
Operation:Single acting
Standard:ISO 15552
Stroke length:100 mm
Port size:G1/4
Cylinder diameter:40 mm

ISOLine™ profile single acting cylinder, 40mm diameter, 50mm stroke

Articol:PRA/801040/M/50
Operation:Single acting
Standard:ISO 15552
Stroke length:50 mm
Port size:G1/4
Cylinder diameter:40 mm

Air bellow, single acting, 2-3/4" diameter, 45mm stroke

Articol:PM/31022
Operation:Single acting
Stroke length:45 mm
Port size:G1/4
Nominal diameter:2-3/4"
Number of convolutions:2
Prezentarea rezultatelor de la 1 la 10 din 56