Prezentarea rezultatelor de la 1 la 10 din 44

Cylinder diameter

Operation

Material - Bearings

Stroke length

Range

Air bellow, single acting, 12" diameter, 105mm stroke

Articol:PM/31121
Operation:Single acting
Stroke length:105 mm
Port size:G3/4
Nominal diameter:12"
Number of convolutions:1

Air bellow, single acting, 8" diameter, 95mm stroke

Articol:PM/31081
Operation:Single acting
Stroke length:95 mm
Port size:G3/4
Nominal diameter:8"
Number of convolutions:1

Air bellow, single acting, 12" diameter, 215mm stroke

Articol:PM/31122
Operation:Single acting
Stroke length:215 mm
Port size:G3/4
Nominal diameter:12"
Number of convolutions:2

Air bellow, single acting, 9-1/2" diameter, 230mm stroke

Articol:PM/31092
Operation:Single acting
Stroke length:230 mm
Port size:G3/4
Nominal diameter:9-1/2"
Number of convolutions:2

Air bellow, single acting, 9-1/2" diameter, 105mm stroke

Articol:PM/31091
Operation:Single acting
Stroke length:105 mm
Port size:G3/4
Nominal diameter:9-1/2"
Number of convolutions:1

Air bellow, single acting, 8" diameter, 185mm stroke

Articol:PM/31082
Operation:Single acting
Stroke length:185 mm
Port size:G3/4
Nominal diameter:8"
Number of convolutions:2

RM/900 tie rod double acting cylinder, 8" diameter, 300mm stroke

Articol:RM/980/300
Operation:Double acting
Stroke length:300 mm
Port size:G3/4
Cylinder diameter:8"

ISO tie rod double acting cylinder, 200mm diameter, 800mm stroke

Articol:RA/8200/800
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:800 mm
Port size:G3/4
Cylinder diameter:200 mm

RM/900 tie rod double acting cylinder, 8" diameter, 450mm stroke

Articol:RM/980/450
Operation:Double acting
Stroke length:450 mm
Port size:G3/4
Cylinder diameter:8"

RM/900 tie rod double acting cylinder, 8" diameter, 40mm stroke

Articol:RM/980/X/40
Operation:Double acting
Stroke length:40 mm
Port size:G3/4
Cylinder diameter:8"
Prezentarea rezultatelor de la 1 la 10 din 44