Prezentarea rezultatelor de la 21 la 30 din 65

Cylinder diameter

Standard

Material - Bearings

Non-magnetic or magentic

Stroke length

Range

ISO tie rod double acting cylinder, 160mm diameter, 300mm stroke

Articol:RA/8160/M/300
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:300 mm
Port size:G3/4
Cylinder diameter:160 mm

ISO tie rod double acting cylinder, 200mm diameter, 50mm stroke

Articol:RA/8200/M/50
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:50 mm
Port size:G3/4
Cylinder diameter:200 mm

ISO tie rod double acting cylinder, 200mm diameter, 100mm stroke

Articol:RA/8200/100
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G3/4
Cylinder diameter:200 mm

RM/900 tie rod double acting cylinder, 8" diameter, 300mm stroke

Articol:RM/980/300
Operation:Double acting
Stroke length:300 mm
Port size:G3/4
Cylinder diameter:8"

ISO tie rod double acting cylinder, 200mm diameter, 800mm stroke

Articol:RA/8200/800
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:800 mm
Port size:G3/4
Cylinder diameter:200 mm

ISO tie rod double acting cylinder, 200mm diameter, 400mm stroke

Articol:RA/8200/400
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:400 mm
Port size:G3/4
Cylinder diameter:200 mm

RM/900 tie rod double acting cylinder, 8" diameter, 450mm stroke

Articol:RM/980/450
Operation:Double acting
Stroke length:450 mm
Port size:G3/4
Cylinder diameter:8"

RM/900 tie rod double acting cylinder, 8" diameter, 40mm stroke

Articol:RM/980/X/40
Operation:Double acting
Stroke length:40 mm
Port size:G3/4
Cylinder diameter:8"

RM/900 tie rod double acting cylinder, 8" diameter, 2400mm stroke

Articol:RM/980/2400
Operation:Double acting
Stroke length:2400 mm
Port size:G3/4
Cylinder diameter:8"

RM/900 tie rod double acting cylinder, 8" diameter, 180mm stroke

Articol:RM/980/180
Operation:Double acting
Stroke length:180 mm
Port size:G3/4
Cylinder diameter:8"
Prezentarea rezultatelor de la 21 la 30 din 65