Prezentarea rezultatelor de la 31 la 40 din 65

Cylinder diameter

Standard

Material - Bearings

Non-magnetic or magentic

Stroke length

Range

ISO tie rod double acting cylinder, 160mm diameter, 25mm stroke

Articol:RA/8160/M/25
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:25 mm
Port size:G3/4
Cylinder diameter:160 mm

RM/900 tie rod double acting cylinder, 8" diameter, 400mm stroke

Articol:RM/980/400
Operation:Double acting
Stroke length:400 mm
Port size:G3/4
Cylinder diameter:8"

RM/900 tie rod double acting cylinder, 8" diameter, 250mm stroke

Articol:RM/980/250
Operation:Double acting
Stroke length:250 mm
Port size:G3/4
Cylinder diameter:8"

RM/900 tie rod double acting cylinder, 8" diameter, 650mm stroke

Articol:RM/980/650
Operation:Double acting
Stroke length:650 mm
Port size:G3/4
Cylinder diameter:8"

RM/900 tie rod double acting cylinder, 8" diameter, 150mm stroke

Articol:RM/980/150
Operation:Double acting
Stroke length:150 mm
Port size:G3/4
Cylinder diameter:8"

RM/900 tie rod double acting cylinder, 8" diameter, 420mm stroke

Articol:RM/980/Y/420
Operation:Double acting
Stroke length:420 mm
Port size:G3/4
Cylinder diameter:8"

RM/900 tie rod double acting cylinder, 8" diameter, 125mm stroke

Articol:RM/980/J/125
Operation:Double acting
Stroke length:125 mm
Port size:G3/4
Cylinder diameter:8"

RM/900 tie rod double acting cylinder, 8" diameter, 850mm stroke

Articol:RM/980/850
Operation:Double acting
Stroke length:850 mm
Port size:G3/4
Cylinder diameter:8"

RM/900 tie rod double acting cylinder, 8" diameter, 750mm stroke

Articol:RM/980/750
Operation:Double acting
Stroke length:750 mm
Port size:G3/4
Cylinder diameter:8"

RM/900 tie rod double acting cylinder, 8" diameter, 75mm stroke

Articol:RM/980/75
Operation:Double acting
Stroke length:75 mm
Port size:G3/4
Cylinder diameter:8"
Prezentarea rezultatelor de la 31 la 40 din 65