Prezentarea rezultatelor de la 1 la 10 din 211

Cylinder diameter

Operation

Material - Bearings

Stroke length

Range

Air bellow, single acting, 4-1/2" diameter, 40mm stroke

Articol:PM/31041
Operation:Single acting
Stroke length:40 mm
Port size:G3/8
Nominal diameter:4-1/2"
Number of convolutions:1

Impact double acting cylinder, 4'' diameter

Articol:M/3040M
Operation:Double acting
Port size:G3/8
Cylinder diameter:4"

RM/900 tie rod double acting cylinder, 2-1/2" diameter, 40mm stroke

Articol:RM/925/40
Operation:Double acting
Stroke length:40 mm
Port size:G3/8
Cylinder diameter:2-1/2"

Air bellow, single acting, 4-1/2" diameter, 80mm stroke

Articol:PM/31042
Operation:Single acting
Stroke length:80 mm
Port size:G3/8
Nominal diameter:4-1/2"
Number of convolutions:2

RM/900 tie rod double acting cylinder, 4" diameter, 200mm stroke

Articol:RM/940/200
Operation:Double acting
Stroke length:200 mm
Port size:G3/8
Cylinder diameter:4"

Air bellow, single acting, 4-1/2" diameter, 100mm stroke

Articol:PM/31043
Operation:Single acting
Stroke length:100 mm
Port size:G3/8
Nominal diameter:4-1/2"
Number of convolutions:3

RM/900 tie rod double acting cylinder, 3" diameter, 30mm stroke

Articol:RM/930/30
Operation:Double acting
Stroke length:30 mm
Port size:G3/8
Cylinder diameter:3"

RM/900 tie rod double acting cylinder, 2-1/2" diameter, 400mm stroke

Articol:RM/925/400
Operation:Double acting
Stroke length:400 mm
Port size:G3/8
Cylinder diameter:2-1/2"

RM/900 tie rod double acting cylinder, 2-1/2" diameter, 75mm stroke

Articol:RM/925/X/75
Operation:Double acting
Stroke length:75 mm
Port size:G3/8
Cylinder diameter:2-1/2"

RM/900 tie rod double acting cylinder, 3" diameter, 225mm stroke

Articol:RM/930/225
Operation:Double acting
Stroke length:225 mm
Port size:G3/8
Cylinder diameter:3"
Prezentarea rezultatelor de la 1 la 10 din 211