Prezentarea rezultatelor de la 31 la 40 din 446

Cylinder diameter

Operation

Non-magnetic or magentic

Port size

Stroke length

ISO/VDMA profile double acting cylinder, 80mm diameter, 400mm stroke

Articol:PRA/182080/M/400
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:400 mm
Port size:G3/8
Cylinder diameter:80 mm

ISO/VDMA profile double acting cylinder, 63mm diameter, 25mm stroke

Articol:PRA/182063/M/25
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:25 mm
Port size:G3/8
Cylinder diameter:63 mm

ISO/VDMA profile double acting cylinder, 32mm diameter, 230mm stroke

Articol:PRA/182032/M/230
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:230 mm
Port size:G1/8
Cylinder diameter:32 mm

ISO tie rod double acting cylinder, 160mm diameter, 125mm stroke

Articol:RA/8160/M/125
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:125 mm
Port size:G3/4
Cylinder diameter:160 mm

ISOLine™ profile single acting cylinder, 32mm diameter, 50mm stroke

Articol:PRA/801032/M/50
Operation:Single acting
Standard:ISO 15552
Stroke length:50 mm
Port size:G1/8
Cylinder diameter:32 mm

ISOLine™ profile single acting cylinder, 50mm diameter, 50mm stroke

Articol:PRA/801050/M/50
Operation:Single acting
Standard:ISO 15552
Stroke length:50 mm
Port size:G1/4
Cylinder diameter:50 mm

ISO tie rod double acting cylinder, 250mm diameter, 500mm stroke

Articol:RA/8250/M/500
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:500 mm
Port size:G1
Cylinder diameter:250 mm

ISOLine™ profile single acting cylinder, 40mm diameter, 100mm stroke

Articol:PRA/801040/M/100
Operation:Single acting
Standard:ISO 15552
Stroke length:100 mm
Port size:G1/4
Cylinder diameter:40 mm

ISO tie rod double acting cylinder, 125mm diameter, 100mm stroke

Articol:RA/8125/M/100
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1/2
Cylinder diameter:125 mm

ISO tie rod double acting cylinder, 100mm diameter, 320mm stroke

Articol:RA/8100/M/320
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:320 mm
Port size:G1/2
Cylinder diameter:100 mm
Prezentarea rezultatelor de la 31 la 40 din 446