Prezentarea rezultatelor de la 1 la 10 din 38

ISO tie rod double acting cylinder, 200mm diameter, 125mm stroke

Articol:RA/8200/M/125
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:125 mm
Port size:G3/4
Cylinder diameter:200 mm

ISO tie rod double acting cylinder, 63mm diameter, 125mm stroke

Articol:RA/8063/M/125
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:125 mm
Port size:G3/8
Cylinder diameter:63 mm

ISO tie rod double acting cylinder, 160mm diameter, 125mm stroke

Articol:RA/8160/M/125
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:125 mm
Port size:G3/4
Cylinder diameter:160 mm

ISO/VDMA profile double acting cylinder, 40mm diameter, 125mm stroke

Articol:PRA/182040/M/125
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:125 mm
Port size:G1/4
Cylinder diameter:40 mm

Integrated valve and actuator (IVAC), cleanline profile, 40mm diameter, 125mm stroke, 5/2 Sol/Sol

Articol:PRA/882040/MIB/M4/125
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:125 mm
Port size:G1/8
Cylinder diameter:40 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 50mm diameter, 125mm stroke, 5/2 Sol/Sol

Articol:PRA/882050/MIB/M4/125
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:125 mm
Port size:G1/8
Cylinder diameter:50 mm
Voltage:24Vdc
Valve operation:5/2

ISO tie rod double acting cylinder, 320mm diameter, 125mm stroke

Articol:RA/8320/M/125
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:125 mm
Port size:G1
Cylinder diameter:320 mm

ISO tie rod double acting cylinder, 250mm diameter, 125mm stroke

Articol:RA/8250/M/125
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:125 mm
Port size:G1
Cylinder diameter:250 mm

ISO tie rod double acting cylinder, 125mm diameter, 125mm stroke

Articol:RA/8125/M/125
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:125 mm
Port size:G1/2
Cylinder diameter:125 mm

ISO tie rod double acting cylinder with piston rod lock, 125mm diameter, 125mm stroke

Articol:RA/8125/L4/125
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:125 mm
Port size:G1/2
Cylinder diameter:125 mm
Prezentarea rezultatelor de la 1 la 10 din 38