Prezentarea rezultatelor de la 41 la 50 din 156

Refine results

Cylinder diameter

Standard

Non-magnetic or magentic

Port size

ISO/VDMA profile double acting cylinder, 63mm diameter, 200mm stroke

Articol:PRA/182063/M/200
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G3/8
Cylinder diameter:63 mm

Lintra Plus rodless cylinder, external guide, 20mm diameter, 200mm stroke

Articol:M/146120/M/200
Operation:Double acting
Stroke length:200 mm
Port size:G1/8
Cylinder diameter:20 mm

Guide block plain bearing style 51

Articol:QA/8032/51/200
Stroke length:200 mm
Cylinder diameter:32 mm

Roundline double acting cylinder, 50mm diameter, 200mm stroke

Articol:RM/55451/M/200
Operation:Double acting
Stroke length:200 mm
Port size:G1/4
Cylinder diameter:50 mm

Roundline double acting cylinder, 16mm diameter, 200mm stroke

Articol:RT/57216/MF/200
Operation:Double acting
Stroke length:200 mm
Port size:M5
Cylinder diameter:16 mm

Roundline double acting cylinder, 32mm diameter, 200mm stroke

Articol:RM/55433/M/200
Operation:Double acting
Stroke length:200 mm
Port size:G1/8
Cylinder diameter:32 mm

Roundline double acting cylinder, 63mm diameter, 200mm stroke

Articol:RT/57263/M/200
Operation:Double acting
Stroke length:200 mm
Port size:Rc1/4
Cylinder diameter:63 mm

Fixed range positioner, double acting cylinder, 2-1/2'' diameter, 200mm stroke

Articol:M/1525/200
Operation:Double acting
Stroke length:200 mm
Port size:G1/4
Cylinder diameter:2-1/2"
Torque:1222,00 Nm

ISO compact double acting cylinder, 80mm diameter, 200mm stroke

Articol:RA/192080/MX/200
Operation:Double acting
Standard:ISO 21287
Stroke length:200 mm
Port size:G1/8
Cylinder diameter:80 mm

Roundline double acting cylinder, 40mm diameter, 200mm stroke

Articol:RT/57240/MF/200
Operation:Double acting
Stroke length:200 mm
Port size:Rc1/8
Cylinder diameter:40 mm
Prezentarea rezultatelor de la 41 la 50 din 156