Prezentarea rezultatelor de la 11 la 20 din 156

Refine results

Cylinder diameter

Standard

Non-magnetic or magentic

Port size

ISO roundline double acting cylinder, 25mm diameter, 200mm stroke

Articol:RM/8026/M/200
Operation:Double acting
Standard:ISO 6432
Stroke length:200 mm
Port size:G1/8
Cylinder diameter:25 mm

ISOLine™ tie rod double acting cylinder, 100mm diameter, 200mm stroke

Articol:RA/802100/M/200
Operation:Double acting
Standard:ISO 15552
Stroke length:200 mm
Port size:G1/2
Cylinder diameter:100 mm

ISOLine™ tie rod double acting cylinder, 80mm diameter, 200mm stroke

Articol:RA/802080/M/200
Operation:Double acting
Standard:ISO 15552
Stroke length:200 mm
Port size:G3/8
Cylinder diameter:80 mm

Integrated valve and actuator (IVAC), cleanline profile, 63mm diameter, 200mm stroke, 5/2 Sol/Sol

Articol:PRA/882063/MIB/M4/200
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G1/4
Cylinder diameter:63 mm
Voltage:24Vdc
Valve operation:5/2

ISOLine™ tie rod double acting cylinder, 32mm diameter, 200mm stroke

Articol:RA/802032/M/200
Operation:Double acting
Standard:ISO 15552
Stroke length:200 mm
Port size:G1/8
Cylinder diameter:32 mm

Roundline double acting cylinder, 40mm diameter, 200mm stroke

Articol:RT/57240/M/200
Operation:Double acting
Stroke length:200 mm
Port size:Rc1/8
Cylinder diameter:40 mm

Roundline double acting cylinder, 32mm diameter, 200mm stroke

Articol:RT/57232/M/200
Operation:Double acting
Stroke length:200 mm
Port size:Rc1/8
Cylinder diameter:32 mm

ISOLine™ tie rod double acting cylinder, 50mm diameter, 200mm stroke

Articol:RA/802050/M/200
Operation:Double acting
Standard:ISO 15552
Stroke length:200 mm
Port size:G1/4
Cylinder diameter:50 mm

ISOLine™ tie rod double acting cylinder, 125mm diameter, 200mm stroke

Articol:RA/802125/M/200
Operation:Double acting
Standard:ISO 15552
Stroke length:200 mm
Port size:G1/2
Cylinder diameter:125 mm

ISO tie rod double acting cylinder, 160mm diameter, 200mm stroke

Articol:RA/8160/M/200
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G3/4
Cylinder diameter:160 mm
Prezentarea rezultatelor de la 11 la 20 din 156