Prezentarea rezultatelor de la 41 la 50 din 64

Cylinder diameter

Standard

Non-magnetic or magentic

Port size

ISO tie rod double acting cylinder with piston rod lock, 40mm diameter, 250mm stroke

Articol:RA/8040/L4/250
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:250 mm
Port size:G1/4
Cylinder diameter:40 mm

ISO tie rod double acting cylinder, 32mm diameter, 250mm stroke

Articol:RA/8032/M/250
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:250 mm
Port size:G1/8
Cylinder diameter:32 mm

ISO tie rod double acting cylinder with piston rod lock, 32mm diameter, 250mm stroke

Articol:RA/8032/L4/250
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:250 mm
Port size:G1/8
Cylinder diameter:32 mm

Integrated valve and actuator (IVAC), cleanline profile, 80mm diameter, 250mm stroke, 5/2 Sol/Spring

Articol:PRA/882080/MIR/M4/250
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:250 mm
Port size:G1/4
Cylinder diameter:80 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 80mm diameter, 250mm stroke, 5/2 Sol/Sol

Articol:PRA/882080/MIB/M4/250
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:250 mm
Port size:G1/4
Cylinder diameter:80 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 63mm diameter, 250mm stroke, 5/2 Sol/Spring

Articol:PRA/882063/MIR/M4/250
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:250 mm
Port size:G1/4
Cylinder diameter:63 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 63mm diameter, 250mm stroke, 5/2 Sol/Sol

Articol:PRA/882063/MIB/M4/250
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:250 mm
Port size:G1/4
Cylinder diameter:63 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 50mm diameter, 250mm stroke, 5/2 Sol/Spring

Articol:PRA/882050/MIR/M4/250
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:250 mm
Port size:G1/8
Cylinder diameter:50 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 50mm diameter, 250mm stroke, 5/2 Sol/Sol

Articol:PRA/882050/MIB/M4/250
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:250 mm
Port size:G1/8
Cylinder diameter:50 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 40mm diameter, 250mm stroke, 5/2 Sol/Spring

Articol:PRA/882040/MIR/M4/250
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:250 mm
Port size:G1/8
Cylinder diameter:40 mm
Voltage:24Vdc
Valve operation:5/2
Prezentarea rezultatelor de la 41 la 50 din 64