Prezentarea rezultatelor de la 1 la 3 din 3

ISO/VDMA profile double acting cylinder, 80mm diameter, 60mm stroke

Articol:PRA/182080/M/60
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:60 mm
Port size:G3/8
Cylinder diameter:80 mm

ISO/VDMA profile double acting cylinder, 40mm diameter, 60mm stroke

Articol:PRA/182040/M/60
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:60 mm
Port size:G1/4
Cylinder diameter:40 mm

ISO/VDMA profile double acting cylinder, 32mm diameter, 60mm stroke

Articol:PRA/182032/M/60
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:60 mm
Port size:G1/8
Cylinder diameter:32 mm
Prezentarea rezultatelor de la 1 la 3 din 3