Prezentarea rezultatelor de la 1 la 10 din 121

Medium

Port size

Material - Seat seal

Range

Inline Valves - Manual/Mechanical

Articol:S/667/40
Operation:3/2
Actuation:Pilot/Spring
Port size:G1/8
Function:NO

Inline Valves - Pilot

Articol:X3044102
Operation:5/2
Actuation:Pilot/Spring
Port size:G1/8

Inline Valves - Solenoid

Articol:2623000303002400
Operation:5/2
Actuation:Sol/Spring
Port size:G1/4
Voltage:24Vdc
Coil code:3030

Inline Valves - Pilot

Articol:03040102
Operation:3/2
Actuation:Pilot/Spring
Port size:G1/8
Function:NC

Inline Valves - Pilot

Articol:03060102
Operation:3/2
Actuation:Pilot/Spring
Port size:G1/4
Function:NC

Solenoid Actuated NAMUR Valve

Articol:8010777000000000
Operation:3/2
Actuation:Sol/Air spring
Port size:G1/4;NAMUR

Solenoid Actuated NAMUR Valve

Articol:2623077303602400
Operation:5/2
Actuation:Sol/Air spring
Port size:G1/4;NAMUR
Voltage:24Vdc
Coil code:3036

Solenoid Actuated InLine Valve

Articol:8010750303002400
Operation:3/2
Actuation:Solenoid/Air spring - Internal pilot
Port size:G1/4
Voltage:24Vdc
Coil code:3030

Solenoid Actuated NAMUR Valve

Articol:2623079000000000
Operation:5/2 convertible to 3/2 with adaptor plate
Actuation:Sol/Spring
Port size:G1/4;NAMUR

Inline Valves - Manual/Mechanical

Articol:S/666/106
Operation:3/2
Actuation:Variable Rod/Spring
Port size:G1/8
Function:NC
Prezentarea rezultatelor de la 1 la 10 din 121