Prezentarea rezultatelor de la 1 la 10 din 20

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G1/2

Articol:8259203.9151.02400
Operation:2/2
Port size:G1/2
Voltage:24Vdc
Function:NC
Coil code:9151

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G1

Articol:8259403.9151.02400
Operation:2/2
Port size:G1
Voltage:24Vdc
Function:NC
Coil code:9151

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, 1" NPT

Articol:8449403.9151.02400
Operation:2/2
Port size:1" NPT
Voltage:24Vdc
Function:NC
Coil code:9151

2/2 Way Diaphragm Valves with Click-On Coils

Articol:8259403.9191.02400
Operation:2/2
Port size:G1
Voltage:24Vdc
Function:NC
Coil code:9191

Solenoid Actuated, Forced Lift Piston Valve

Articol:8575403.9401.02400
Operation:2/2
Port size:1" NPT
Voltage:24Vdc
Function:NC
Coil code:9401

Solenoid Actuated, Forced Lift Piston Valve

Articol:8575225.8401.02400
Operation:2/2
Port size:1/2" NPT
Voltage:24Vdc
Function:NC
Coil code:8401

Solenoid Actuated, Forced Lift Piston Valve

Articol:8575203.8441.12000
Operation:2/2
Port size:1/2" NPT
Voltage:120Vdc
Function:NC
Coil code:8441

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G1-1/2

Articol:8259603.9404.23049
Operation:2/2
Port size:G1-1/2
Voltage:230Vac 40/60Hz
Function:NC
Coil code:9404

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1-1/2

Articol:8259603.9400.00000
Operation:2/2
Port size:G1-1/2
Voltage:No coil
Function:NC
Coil code:9400

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1-1/4

Articol:8259503.9400.00000
Operation:2/2
Port size:G1-1/4
Voltage:No coil
Function:NC
Coil code:9400
Prezentarea rezultatelor de la 1 la 10 din 20