Prezentarea rezultatelor de la 1 la 10 din 59

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1/2

Articol:8259214.9150.00000
Operation:2/2
Port size:G1/2
Voltage:No coil
Function:NC
Coil code:9150

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1

Articol:8259414.9150.00000
Operation:2/2
Port size:G1
Voltage:No coil
Function:NC
Coil code:9150

Brass Direct Acting Solenoid Valve, G1

Articol:8254414.9304.02449
Operation:2/2
Port size:G1
Voltage:24Vac 40/60Hz
Function:NC
Coil code:9304

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G1/2

Articol:8259214.9151.02400
Operation:2/2
Port size:G1/2
Voltage:24Vdc
Function:NC
Coil code:9151

Brass Direct Acting Solenoid Valve, G3/8

Articol:8253114.8001.02400
Operation:2/2
Port size:G3/8
Voltage:24Vdc
Function:NC
Coil code:8001

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G1

Articol:8259414.9151.02400
Operation:2/2
Port size:G1
Voltage:24Vdc
Function:NC
Coil code:9151

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G1/4

Articol:8259014.9151.02400
Operation:2/2
Port size:G1/4
Voltage:24Vdc
Function:NC
Coil code:9151

Brass Direct Acting Solenoid Valve, G3/8

Articol:8253114.8001.23059
Operation:2/2
Port size:G3/8
Voltage:230Vac 50Hz
Function:NC
Coil code:8001

Brass Direct Acting Solenoid Valve, G1/2

Articol:8254214.9151.02400
Operation:2/2
Port size:G1/2
Voltage:24Vdc
Function:NC
Coil code:9151

Brass Direct Acting Solenoid Valve, G1/2

Articol:8253214.8001.23050
Operation:2/2
Port size:G1/2
Voltage:230Vac 50Hz
Function:NC
Coil code:8001
Prezentarea rezultatelor de la 1 la 10 din 59