Prezentarea rezultatelor de la 41 la 50 din 733

Port size

Operation

Function

Material - Seat seal

Range

Indirect solenoid actuated spool valve with NAMUR Interface

Articol:9712000000000000
Operation:5/2
Actuation:Sol/Sol
Port size:G1/8;G1/4
Function:APB

Direct solenoid actuated poppet valves

Articol:9602210000000000
Operation:3/2
Port size:G1/4
Function:NO

Brass Valve Without Solenoid, G1/2

Articol:8254201.9150.00000
Operation:2/2
Port size:G1/2
Voltage:No coil
Function:NO
Coil code:9150

Direct solenoid actuated poppet valves

Articol:9502310000000000
Operation:2/2
Port size:G1/4
Function:NO

Brass Direct Acting Solenoid Valve, G1/2

Articol:8254200.9154.23049
Operation:2/2
Port size:G1/2
Voltage:230Vac 40/60Hz
Function:NC
Coil code:9154

Direct solenoid actuated poppet valves

Articol:9602210024602400
Operation:3/2
Port size:G1/4
Voltage:24Vdc
Function:NO
Coil code:0246

Brass Valve Without Solenoid, G1-1/4

Articol:8254500.9400.00000
Operation:2/2
Port size:G1-1/4
Voltage:No coil
Function:NC
Coil code:9400

Direct solenoid actuated poppet valves

Articol:9601440080002400
Operation:3/2
Port size:G1/4
Voltage:24Vdc
Function:NC
Coil code:0800

Indirect solenoid actuated spool valve - Inline connection (tapped construction)

Articol:9712032000000000
Operation:5/2
Actuation:Sol/Sol
Port size:G1/4
Function:APB

Brass Direct Acting Solenoid Valve, G3/4

Articol:8254300.9301.02400
Operation:2/2
Port size:G3/4
Voltage:24Vdc
Function:NC
Coil code:9301
Prezentarea rezultatelor de la 41 la 50 din 733