Prezentarea rezultatelor de la 11 la 20 din 733

Port size

Operation

Function

Material - Seat seal

Range

Brass Direct Acting Solenoid Valve, G3/8

Articol:8253100.8001.02400
Operation:2/2
Port size:G3/8
Voltage:24Vdc
Function:NC
Coil code:8001

Indirect solenoid actuated spool valve - Inline connection (tapped construction)

Articol:9713032000000000
Operation:3/2
Actuation:Sol/Spring
Port size:G1/4
Function:NC

Indirect solenoid actuated spool valve with NAMUR Interface

Articol:9710000305102400
Operation:3/2;5/2
Actuation:Sol/Spring
Port size:G1/8;G1/4
Voltage:24Vdc
Coil code:3051

Direct Acting Solenoid Valve

Articol:2401126080002400
Operation:3/2
Port size:G1/4
Voltage:24Vdc
Coil code:0800

Direct solenoid actuated poppet valves

Articol:9500400000000000
Operation:2/2
Port size:G1/4
Function:NC

Solenoid actuated diaphragm valve with forced lifting

Articol:8253000.8001.01200
Operation:2/2
Port size:G1/4
Voltage:12Vdc
Function:NC
Coil code:8001

Direct solenoid actuated poppet valves

Articol:9501600000000000
Operation:2/2
Port size:G1/4
Function:NC

Brass Direct Acting Solenoid Valve, G1/2

Articol:8253200.8001.02400
Operation:2/2
Port size:G1/2
Voltage:24Vdc
Function:NC
Coil code:8001

Indirect solenoid actuated spool valve with NAMUR Interface

Articol:9710000305002400
Operation:3/2;5/2
Actuation:Sol/Spring
Port size:G1/8;G1/4
Voltage:24Vdc
Coil code:3050

Brass Valve Without Solenoid, G3/4

Articol:8254303.9150.00000
Operation:2/2
Port size:G3/4
Voltage:No coil
Function:NC
Coil code:9150
Prezentarea rezultatelor de la 11 la 20 din 733