Prezentarea rezultatelor de la 1 la 10 din 174

Port size

Protection class

Material - Seat seal

Range

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1/2

Articol:8259214.9150.00000
Operation:2/2
Port size:G1/2
Voltage:No coil
Function:NC
Coil code:9150

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G2

Articol:8259700.9404.23049
Operation:2/2
Port size:G2
Voltage:230Vac 40/60Hz
Function:NC
Coil code:9404

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G1-1/2

Articol:8259600.9401.02400
Operation:2/2
Port size:G1-1/2
Voltage:24Vdc
Function:NC
Coil code:9401

Stainless Steel Valve Without Solenoid, G1/2

Articol:8273202.9100.00000
Operation:2/2
Port size:G1/2
Voltage:No coil
Function:NC
Coil code:9100

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1

Articol:8259414.9150.00000
Operation:2/2
Port size:G1
Voltage:No coil
Function:NC
Coil code:9150

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G3/4

Articol:8259300.9154.02449
Operation:2/2
Port size:G3/4
Voltage:24Vac 40/60Hz
Function:NC
Coil code:9154

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G1/2

Articol:8259214.9151.02400
Operation:2/2
Port size:G1/2
Voltage:24Vdc
Function:NC
Coil code:9151

Stainless Steel Indirect Acting Solenoid Valve, G1/2

Articol:8273203.9101.02400
Operation:2/2
Port size:G1/2
Voltage:24Vdc
Function:NC
Coil code:9101

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G1

Articol:8259414.9151.02400
Operation:2/2
Port size:G1
Voltage:24Vdc
Function:NC
Coil code:9151

Stainless Steel Valve Without Solenoid, G3/4

Articol:8273303.9100.00000
Operation:2/2
Port size:G3/4
Voltage:No coil
Function:NC
Coil code:9100
Prezentarea rezultatelor de la 1 la 10 din 174