Prezentarea rezultatelor de la 1 la 8 din 8

Brass Valve Without Solenoid, 1-1/2" NPT

Articol:8241600.9100.00000
Operation:2/2
Port size:1-1/2" NPT
Voltage:No coil
Function:NC
Coil code:9100

Aluminium Remote Pilot Operated Dust Filter Valve, 1-1/2" NPT

Articol:8291600.0000.00000
Operation:2/2
Port size:1-1/2" NPT
Function:NC
no image

Indirect solenoid actuated diaphragm valves

Articol:8274600.9151.00000
Operation:2/2
Port size:1-1/2" NPT
Voltage:No coil
Function:NC
Coil code:9151

Brass Direct Acting Solenoid Valve, 1-1/2" NPT

Articol:8264600.9404.23049
Operation:2/2
Port size:1-1/2" NPT
Voltage:230Vac 40/60Hz
Function:NC
Coil code:9404

Brass Direct Acting Solenoid Valve, 1-1/2" NPT

Articol:8264600.9401.02400
Operation:2/2
Port size:1-1/2" NPT
Voltage:24Vdc
Function:NC
Coil code:9401

Solenoid Actuated Diaphragm Valve With Forced Lifting

Articol:8264600.8441.02400
Port size:1-1/2" NPT
Voltage:24Vdc
Function:NC
Coil code:8441

Brass Indirect Acting Solenoid Valve, 1-1/2" NPT

Articol:8241600.9101.23050
Operation:2/2
Port size:1-1/2" NPT
Voltage:230Vac 50Hz
Function:NC
Coil code:9101

Brass Indirect Acting Solenoid Valve, 1-1/2" NPT

Articol:8241600.9101.11050
Operation:2/2
Port size:1-1/2" NPT
Voltage:110Vac 50Hz
Function:NC
Coil code:9101
Prezentarea rezultatelor de la 1 la 8 din 8