Prezentarea rezultatelor de la 1 la 4 din 4

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G1-1/2

Articol:8259600.9401.02400
Operation:2/2
Port size:G1-1/2
Voltage:24Vdc
Function:NC
Coil code:9401

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G1-1/2

Articol:8259600.9404.23049
Operation:2/2
Port size:G1-1/2
Voltage:230Vac 40/60Hz
Function:NC
Coil code:9404

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1-1/2

Articol:8259600.9400.00000
Operation:2/2
Port size:G1-1/2
Voltage:No coil
Function:NC
Coil code:9400

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G1-1/2

Articol:8259600.9404.02449
Operation:2/2
Port size:G1-1/2
Voltage:24Vac 40/60Hz
Function:NC
Coil code:9404
Prezentarea rezultatelor de la 1 la 4 din 4