Prezentarea rezultatelor de la 1 la 10 din 16

Solenoid Actuated Diaphragm Valve With Forced Lifting

Articol:8264301.8341.11049
Port size:3/4" NPT
Voltage:110Vac 40/60Hz
Function:NO
Coil code:8341

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G1/2

Articol:8259201.9154.23049
Operation:2/2
Port size:G1/2
Voltage:230Vac 40/60Hz
Function:NO
Coil code:9154

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1/2

Articol:8259201.9150.00000
Operation:2/2
Port size:G1/2
Voltage:No coil
Function:NO
Coil code:9150

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G1/2

Articol:8259201.9151.02400
Operation:2/2
Port size:G1/2
Voltage:24Vdc
Function:NO
Coil code:9151

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, 1/2" NPT

Articol:8449201.9151.02400
Operation:2/2
Port size:1/2" NPT
Voltage:24Vdc
Function:NO
Coil code:9151

Solenoid Actuated Diaphragm Valve With Forced Lifting

Articol:8264701.8441.02400
Port size:2" NPT
Voltage:24Vdc
Function:NO
Coil code:8441

Solenoid Actuated Diaphragm Valve With Forced Lifting

Articol:8264601.8441.23049
Port size:1-1/2" NPT
Voltage:230Vac 40/60Hz
Function:NO
Coil code:8441

Brass Direct Acting Solenoid Valve, 1" NPT

Articol:8264401.9300.0000
Port size:1" NPT
Voltage:No coil
Function:NO
Coil code:9300

Solenoid Actuated Diaphragm Valve With Forced Lifting

Articol:8264401.8341.23049
Port size:1" NPT
Voltage:230Vac 40/60Hz
Function:NO
Coil code:8341

Brass Direct Acting Solenoid Valve, 1/2" NPT

Articol:8264201.8301.02400
Operation:2/2
Port size:1/2" NPT
Voltage:24Vdc
Function:NO
Coil code:8301
Prezentarea rezultatelor de la 1 la 10 din 16