Prezentarea rezultatelor de la 11 la 20 din 227

Port size

Function

Electrical connection

Protection class

Material - Seat seal

Range

Stainless Steel Angle Seat Valve, G3/4

Articol:8452300.0000.00000
Operation:2/2
Port size:G3/4
Connection:Thread
Function:NC

Stainless Steel Indirect Acting Solenoid Valve, G1/2

Articol:8273200.9101.23050
Operation:2/2
Port size:G1/2
Voltage:230Vac 50Hz
Function:NC
Coil code:9101

Stainless Steel Angle Seat Valve, G3/4

Articol:8474300.0000.00000
Operation:2/2
Port size:G3/4
Function:NC

Stainless Steel Indirect Acting Solenoid Valve, G1/2

Articol:8273203.9101.02400
Operation:2/2
Port size:G1/2
Voltage:24Vdc
Function:NC
Coil code:9101

Stainless Steel Angle Seat Valve, G1

Articol:8474400.0000.00000
Operation:2/2
Port size:G1
Function:NC

Stainless Steel Indirect Acting Solenoid Valve, G3/4

Articol:8273300.9101.02400
Operation:2/2
Port size:G3/4
Voltage:24Vdc
Function:NC
Coil code:9101

Stainless Steel Valve Without Solenoid, G3/4

Articol:8273303.9100.00000
Operation:2/2
Port size:G3/4
Voltage:No coil
Function:NC
Coil code:9100

Stainless Steel Indirect Acting Solenoid Valve, G1/2

Articol:8273202.9101.02400
Operation:2/2
Port size:G1/2
Voltage:24Vdc
Function:NC
Coil code:9101

Stainless Steel Valve Without Solenoid, G1/2

Articol:8273201.9100.00000
Operation:2/2
Port size:G1/2
Voltage:No coil
Function:NO
Coil code:9100

Stainless Steel Indirect Acting Solenoid Valve, 1/2" NPT

Articol:8274200.9101.02400
Operation:2/2
Port size:1/2" NPT
Voltage:24Vdc
Function:NC
Coil code:9101
Prezentarea rezultatelor de la 11 la 20 din 227