Prezentarea rezultatelor de la 41 la 50 din 156

Refine results

Port size

Drain type

Range

Olympian Plus general purpose filter, without yoke, manual drain, 25µm filter element

Articol:F68G-NNN-MR2
Port size:Without Yoke
Drain type:Manual
Filter element:25,00 µm
Material - Bowl:Aluminium

Olympian Plus general purpose filter, without yoke, automatic drain, 5µm filter element

Articol:F68G-NNN-AM1
Port size:Without Yoke
Drain type:Auto drain
Filter element:5,00 µm
Material - Bowl:Aluminium

Olympian Plus general purpose filter, G3/8, automatic drain, 40µm filter element

Articol:F64G-3GN-AD3
Port size:G3/8
Drain type:Auto drain
Filter element:40,00 µm
Material - Bowl:Aluminium

Oil vapour removal filter

Articol:F64L-4GN-MR0
Port size:G1/2
Drain type:Manual
Material - Bowl:Zinc

Olympian Plus oil vapour removal filter, without yoke, closed bowl

Articol:F68V-NNN-EMA
Material - Bowl:Diecast aluminium

Olympian Plus high flow oil removal filter, without yoke, automatic drain, 0,01µm filter element

Articol:F68H-NNN-AU0
Port size:Without Yoke
Drain type:Auto drain
Material - Bowl:Aluminium

Olympian Plus general purpose filter, without yoke, manual drain, 5µm filter element

Articol:F68G-NNN-MM1
Port size:Without Yoke
Drain type:Manual
Filter element:5,00 µm
Material - Bowl:Aluminium

Olympian Plus general purpose filter, G3/4, manual drain, 40µm filter element

Articol:F64G-6GN-MD3
Port size:G3/4
Drain type:Manual
Filter element:40,00 µm
Material - Bowl:Aluminium

Olympian Plus general purpose filter, without yoke, automatic drain, 40µm filter element

Articol:F68G-NND-AU3
Port size:Without Yoke
Drain type:Auto drain
Filter element:40,00 µm
Material - Bowl:Aluminium

Olympian Plus ultra high efficiency coalescing filter, G3/4, automatic drain, 0,01µm filter element

Articol:FFV68-608
Port size:G3/4
Drain type:Auto drain
Material - Bowl:Aluminium
Gauge:Without
Prezentarea rezultatelor de la 41 la 50 din 156