Prezentarea rezultatelor de la 21 la 30 din 47

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P64F-NNC-PAA
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:110/120Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGL-PPA
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:24Vdc, 4.5W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGC-PFN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGH-NFA
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGH-NPN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:24Vdc, 4.5W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGC-PAN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:110/120Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, without yoke, 3-17 bar, air/spring operated

Articol:P64F-NNB-NNN
Actuation:Air/Spring
Port size:Without Yoke
Voltage:No solenoid

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGM-NNN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:No solenoid
Prezentarea rezultatelor de la 21 la 30 din 47