Prezentarea rezultatelor de la 41 la 47 din 47

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P64F-NNL-PBA
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:220/240Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P64F-NNL-PAA
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:110/120Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P64F-NNC-PBA
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:220/240Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P64F-NNC-PAN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:110/120Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, without yoke, 3-17 bar, air/spring operated

Articol:P64F-NGA-NNN
Actuation:Air/Spring
Port size:Without Yoke
Voltage:No solenoid
Prezentarea rezultatelor de la 41 la 47 din 47