Prezentarea rezultatelor de la 31 la 40 din 119

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGD-NNN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:No solenoid

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P64F-NNC-PAA
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:110/120Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, G1-1/2, 3-17 bar, air/spring operated

Articol:P68F-BGB-NNN
Actuation:Air/Spring
Port size:G1-1/2
Voltage:No solenoid

Olympian Plus soft start dump valve, G1, 3-10 bar, sol/spring operated

Articol:P68F-8GH-NPN
Actuation:Sol/Spring
Port size:G1
Voltage:24Vdc, 4.5W

Olympian Plus soft start dump valve, G3/4, 3-10 bar, sol/spring operated

Articol:P64F-6GC-PFA
Actuation:Sol/Spring
Port size:G3/4
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGL-PPA
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:24Vdc, 4.5W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGC-PFN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, G1/2, 3-10 bar, sol/spring operated

Articol:P64F-4GL-PFN
Actuation:Sol/Spring
Port size:G1/2
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGH-NFA
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:24Vdc, 2W
Prezentarea rezultatelor de la 31 la 40 din 119