Prezentarea rezultatelor de la 41 la 50 din 119

Olympian Plus soft start dump valve, 1 PTF, 3-10 bar, sol/spring operated

Articol:P68F-8AD-PFA
Actuation:Sol/Spring
Port size:1" PTF
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGH-NPN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:24Vdc, 4.5W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGC-PAN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:110/120Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, G1-1/4, 3-10 bar, sol/spring operated

Articol:P68F-AGC-PFA
Actuation:Sol/Spring
Port size:G1-1/4
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, G3/4, 3-10 bar, sol/spring operated

Articol:P68F-6GC-PFA
Actuation:Sol/Spring
Port size:G3/4
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, without yoke, 3-17 bar, air/spring operated

Articol:P64F-NNB-NNN
Actuation:Air/Spring
Port size:Without Yoke
Voltage:No solenoid

Olympian Plus soft start dump valve, G1/2, 3-10 bar, sol/spring operated

Articol:P64F-4GC-NFN
Actuation:Sol/Spring
Port size:G1/2
Voltage:24Vdc, 2W
Prezentarea rezultatelor de la 41 la 50 din 119