Prezentarea rezultatelor de la 1 la 7 din 7

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGH-PBA
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:220/240Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, G1, 3-10 bar, sol/spring operated

Articol:P68F-8GC-PBA
Actuation:Sol/Spring
Port size:G1
Voltage:220/240Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P64F-NNL-PBA
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:220/240Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P64F-NNC-PBA
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:220/240Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, G3/4, 3-10 bar, sol/spring operated

Articol:P64F-6GC-PBA
Actuation:Sol/Spring
Port size:G3/4
Voltage:220/240Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, G1/2, 3-10 bar, sol/spring operated

Articol:P64F-4GC-PBA
Actuation:Sol/Spring
Port size:G1/2
Voltage:220/240Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, G1/4, 3-10 bar, sol/spring operated

Articol:P64F-2GC-PBN
Actuation:Sol/Spring
Port size:G1/4
Voltage:220/240Vac 50/60Hz, 4/2.5 VA
Prezentarea rezultatelor de la 1 la 7 din 7