Prezentarea rezultatelor de la 1 la 10 din 56

Refine results

Port size

Drain type

Range

25um Filter Element 64 Series

Articol:4338-99
Filter element:25,00 µm

Excelon filter/regulator, G3/8, 0.3-10 bar, automatic drain, 25µm filter element, without gauge

Articol:B73G-3GK-AP2-RMN
Port size:G3/8
Drain type:Auto drain
Filter element:25,00 µm
Material - Bowl:Polycarbonate with metal bowl guard
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without

B38 Series aluminium filter/regulator, 1/4 NPT, 0.25-7 bar, manual drain, 25µm filter element, without gauge

Articol:B38-200-B2KA
Port size:1/4" NPT
Filter element:25,00 µm
Material - Bowl:Aluminium
Outlet pressure adjustment:0.25 ... 7 bar

25um Filter Element 68 Series

Articol:5576-98
Filter element:25,00 µm

F18 Series general purpose filter, G2, automatic drain, 25µm filter element

Articol:F18-C00-A2DG
Port size:G2
Drain type:Auto drain
Filter element:25,00 µm
Material - Bowl:Aluminium

Olympian Plus filter/regulator, without yoke, 0.3-10 bar, manual drain, 25µm filter element, without gauge

Articol:B64G-NNK-MD2-RMN
Drain type:Manual
Filter element:25,00 µm
Material - Bowl:Aluminium
Outlet pressure adjustment:0.3 ... 10 bar

B38 Series stainless steel filter/regulator, 1/2 PTF, 0.3-9 bar, manual drain, 25µm filter element, without gauge

Articol:B38-444-M2LA
Port size:1/2" PTF
Drain type:Manual
Filter element:25,00 µm
Material - Bowl:Stainless steel
Outlet pressure adjustment:0.3 ... 9 bar

Olympian Plus general purpose filter, without yoke, manual drain, 25µm filter element

Articol:F68G-NNN-MR2
Port size:Without Yoke
Drain type:Manual
Filter element:25,00 µm
Material - Bowl:Aluminium

Excelon filter/regulator, G1/2, 0.3-4 bar, manual drain, 25µm filter element, without gauge

Articol:B73G-4GK-QP2-RFN
Port size:G1/2
Drain type:Manual
Filter element:25,00 µm
Material - Bowl:Polycarbonate with metal bowl guard
Outlet pressure adjustment:0.3 ... 4 bar
Gauge:Without

B38 Series stainless steel filter/regulator, 1/2 PTF, 0.3-9 bar, automatic drain, 25µm filter element, without gauge

Articol:B38-444-A2LA
Port size:1/2" PTF
Drain type:Auto drain
Filter element:25,00 µm
Material - Bowl:Stainless steel
Outlet pressure adjustment:0.3 ... 9 bar
Prezentarea rezultatelor de la 1 la 10 din 56